??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Two-Post Network Equipment Rack, 19" & 23" Panel Mounting, Welded Steel - Network Equipment Racks & Accessories
Bill of material
SB506084XUTG
Part No.
Rack Width
Inch
Rack Width
mm
Finish
A Height
84 Inch
A Height
2134 mm
B Width
Inch
B Width
mm
C Panel Mounting
Inch
C Panel Mounting
mm
D Usable Inside Width
Inch
D Usable Inside Width
mm
E Base Anchor Spacing
Inch
E Base Anchor Spacing
mm
F Spacing
39.439 Inch
F Spacing
1002 mm
Mounting Spacing
45
Shipping Weight
Lbs.
Shipping Weight
kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models