??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
SAMLO
Description
TWN30 - Cable Carriers-Series 30 Both Sides Open Type
Bill of material
TWN30-C57-R75-3(S0)
typecode
TWN30
C
R
Number of Links
Stroke
W
P
46.0
E
D
145
K
330
H
195
HF
230
Max. Aerial Load
8
Max. Aerial Length
1.5
Max. Allowable Length
40
Max. Allowable Vertical Suspension Length
20
catalog
twn30.jpg
Previews
3D
Размер
2D
Сваляне на CAD модели