??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SAMLO
Description
TWM25 - Cable Carriers-Series 25S Both Sides Open Type
Bill of material
TWM25-C38-R55-3(S0)
typecode
TWM25
C
R
Number of Links
Stroke
W
P
22.0
E
D
97
K
220
H
150
HF
180
Max. Aerial Load
3
Max. Aerial Length
1.3
Max. Allowable Length
30
Max. Allowable Vertical Suspension Length
15
catalog
twm25.jpg
Previews
3D
Dimension
2D
Download CAD models