??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Twisterband - Openable with "easy" design
Bill of material
TB12.23.9.3.01.0
Part no.
TB12.23.9.3.01.0
Info PDF
INFO
Angle of rotation
°
Position moving end
°
Number of rotations
0.5
Total Height of the Entire System
116 mm
Number of ribbons
3 mm
Max. Length of Cables
0.8 mm
Inner height
9 mm
Inner width
23 mm
ø Inner machine construction space
40 mm
ø Outer machine construction space
140 mm
Min. bend radius
24 mm
Max. bend radius
35 mm
Max. cable diameter
7 mm
Opening principle
"easy" design
Max. Speed
180 °/s
Max. Acceleration
1 m/s²
Max. Temperature Range
70 °C
Previews
3D
Dimension
2D
Download CAD models