??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
TWIN 36 SRP FR - Twin thermoplastic polyurethane wheels with swivel top plate brackets with front locking brake
Bill of material
368202
Code
368202
Wheel diameter
50 mm
Wheel width
18+18 mm
Overall height
71 mm
Top plate outer dimensions
60x60 mm
Hole spacing
45x45 mm
Hole width
6 mm
Offset
25.5 mm
Swept radius
83 mm
Load capacity
140 daN
Weight
0.35 kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models