??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AirTAC
Description
TWG - Stopper Cylinder
Bill of material
TWG32x10C(0)+()
Ordering code
Type
Core Dia.
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Magnet
Stopper
Self-lock function
Thread Type
Stroke Position
mm
Enter value for POS
Stroke Position
mm
cm
inch
ft
Sensor switch
Sensor switch number
A
mm
AB
38 mm
AC
mm
AE
- mm
B
mm
C
mm
D
mm
E
- mm
G
mm
GA
18 mm
H
mm
HA
6 mm
HB
mm
K
9 mm
KB
mm
M
MA
38 mm
P
1/8"
PA
mm
R
- mm
RA
- mm
S
- mm
T
- mm
U
- mm
V
- mm
Previews
3D
Dimension
2D
Download CAD models