??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SAMLO
Description
TWF18 - Cable Carriers-Series 18 Inside Open Type
Bill of material
TWF18-C25-R28-3(S0)
typecode
TWF18
C
R
Number of Links
Stroke
W
P
30.5
T
B
D
K
H
HF
Max. Aerial Load
1.50
Max. Aerial Length
1.2
catalog
twe18.jpg
Previews
3D
Dimension
2D
Download CAD models