??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
TW Series - Tank Cleaning Nozzles
Bill of material
3/8TW12@4
Manufacturer
BETE Fog Nozzle
Part No.
3/8TW12@4
Connection Size
Inch
Series Name
TW
Rating
Nozzle Type
Tank Washing
Spray Pattern
Full Cone
Spray Angle
Connection Submethod
Nozzle Material
Approximate Orifice Diameter
0.190
Approximate Free Passage
0.130
K-Factor
0.949
Exponent
0.5
A
2.880 Inch
B
0.750 Inch
C
3.630 Inch
Weight
1.750
Link For Model
Link for model
Previews
3D
2D
Download CAD models