??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
TW-S - Fastener for facade panels
Bill of material
SFS TW-S-D14-4,8X38 Fastener for facade panels
Description
Type
TW-S
Head shape
D14
Washer variant
No
Text Line 1 (Product)
Fastener for facade panels
Text Line 2 (Product)
stainless steel A2/AISI 304
Clamping range
wood application
Material
A2
Length
mm
Head diameter
14.0 mm
Diameter
4.8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models