??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TV7603 - all temperature sensors
Bill of material
TV7603
Produktfoto
Kurzbeschreibung
TV7603: transmitter with IO-Link; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/
Long Description
transmitter with IO-Link; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/NPN; switching signal; IO-Link; Installation length EL 25 mm; Measuring range -58...302 °F; Pressure rating 400 bar; 1/4" NPT; M12 Connector
Bestellnummer
TV7603
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
TV7-025FLEN14-QFRVG/US
ERP Group Supplier
I3
Delivery Time
40.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models