??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TV7405 - all temperature sensors
Bill of material
TV7405
Produktfoto
Kurzbeschreibung
TV7405: transmitter with IO-Link; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/
Long Description
transmitter with IO-Link; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/NPN; switching signal; IO-Link; Installation length EL 30 mm; Measuring range -50...150 °C; Pressure rating 300 bar; G 1/2; M12 Connector
Bestellnummer
TV7405
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
TV7-030CLER12-QFRVG/US
ERP Group Supplier
I3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models