??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
TPC Global
Description
TV2LN W,S - Port Solenoid Valve
Bill of material
TV2LNW2-1C-02
Ident number
Order No.
Applicable
Orifice Dia
mm
Electric
Voltage
Port Size
A
43.000 mm
B
25.000 mm
C
11.000 mm
D
52.700 mm
E
79.200 mm
Previews
3D
Dimension
2D
Download CAD models