??
Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
Special Springs
Description
TV Ø 16 - Light load
Bill of material
TV16-051
-
Hole diameter
16 mm
Rod diameter
8 mm
Free length
mm
Rate /±10%
N/mm
Deflection of job
mm
Введите значение для SX
Deflection of job
mm
cm
inch
ft
Force
0.000 N
Length at compression end
mm
Recommended working deflection for long spring life
mm
Force
N
Recommended working deflection for medium spring life
mm
Force
N
Medium-low lasting deflection
mm
Force
N
Maximum operating deflection
mm
Force
N
Solid deflection
mm
Cross wire section
2 mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей