??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 5
HELP_VARIABLE
Firma
Misumi
Beschreibung
TUUFLN - Take-Up Unit With Frame
Stückliste
TUUFLN15
Teilenummer
Ausführung
TUUFLN
Material of Unit Body
Cast Iron Class No.30
Material of Bearing
52100 Bearing Steel
Material of Rubber Seal
Nitrile Rubber
Material of Set Screw
4137 Alloy Steel
Precision
JIS B 1558/JIS B 1514/JIS B 1559
Operating Temperature
-15 ~+100 °C
D
mm
JIS Nominal (Bearing Part)
H
100 mm
H1
65 mm
L
260 mm
L1
235 mm
A
mm
A1
15 mm
A2
27 mm
W
100 mm
W1
83.5 mm
B
mm
S
mm
Mounting Screw Nominal
M10
Allowable Load
3.43 KN
Basic Load Rating Cr (Dynamic)
KN
Basic Load Rating Co (Static)
KN
M1 (Set Screw)
M5x0.8
Mass
1100 g
PPATH
tuufln/tuufln_asmtpl.prj
Voransichten
3D
2D
CAD-Modelle herunterladen