??
Catalog navigation
CAD model selection
Selectable products: 164
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® Double Delta® II according in MIL-G-5514F - Piston seal, double acting sealing elements from Turcon® material
Bill of material
PD600M226AT05NE
Part No.
Dash No. MIL-G-5514F
Bore Diameter
Inch
Bore Diameter Tolerance
Groove Diameter
Inch
Groove Diameter Tolerance
Diametral clearance D max.
Inch
Radius
Inch
Groove Width +0.010/-0.000
Inch
Groove Width +0.010/-0.000
Inch
Groove Width +0.010/-0.000
Inch
Bore Diameter
mm
Bore Diameter Tolerance
Groove Diameter
mm
Groove Diameter Tolerance
Diametral clearance D max.
mm
Radius
mm
Groove Width +0.25/-0.00
mm
Groove Width +0.25/-0.00
mm
Groove Width +0.25/-0.00
mm
Groove
Type
Groove width design
Pressure
0 up to 35 MPa
Seal ring material
Elastomer Material
Note
Information
Note
Previews
3D
Dimension
2D
Download CAD models