??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SFS
Description
TUF-S
Bill of material
SFS TUF-S-6X8,5-A4 concealed fastener to fix a hanger to the backside of a HPL or fiber cement panel Body: stainless steel A4 / AISI 316 Mandrel: carbon steel (removed completely)
Description
Type
TUF-S
Head shape
Hex head
Text Line 1 (Product)
concealed fastener to fix a hanger to the backside of a HPL or fiber cement panel
Text Line 2 (Product)
Body: stainless steel A4 / AISI 316 Mandrel: carbon steel (removed completely)
Material
A4
Diameter
6 mm
Lenght
mm
Mass
5.841 g
Previews
3D
Dimension
2D
Download CAD models