??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
TUES - Locating pins
Bill of material
TUESPB-D5-Z8-J8
Part Number
Base code
TUES
Coating
Tip shape
D Diameter(0.05mm inc.)
mm
Enter value for D
D Diameter(0.05mm inc.)
mm
cm
inch
ft
Z Length(1mm inc.)
mm
Enter value for Z
Z Length(1mm inc.)
mm
cm
inch
ft
J Diameter
E Length-only for diamond
mm
M Thread
C Length
mm
l Length
mm
d Diameter
mm
F Length
4.3 mm
A degree
20.00 deg
(K) Length
mm
(L) Length
mm
W Diameter
mm
P Length
11 mm
Previews
3D
2D
Download CAD models