目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Tube
Funken
Ventilation fittings
Powered by
CAD模型選擇
PE - HoKa ventilation pipe PE
02.01.2024
PP-EL-s - HoKa ventilation pipe PP-EL-s
02.01.2024
PP - HoKa ventilation pipe PP
02.01.2024
PPs - HoKa ventilation pipe PPs
02.01.2024
PVC white - HoKa ventilation pipe PVC white
02.01.2024
PVC - HoKa ventilation pipe PVC
02.01.2024
PVDF - HoKa ventilation pipe PVDF
02.01.2024
Pipe 10 mm - HoKa Pipe made of sheets, 10 mm
02.01.2024
Pipe 12 mm - HoKa Pipe made of sheets, 12 mm
02.01.2024
Pipe 5 mm - HoKa Pipe made of sheets, 5 mm
02.01.2024
Pipe 6 mm - HoKa Pipe made of sheets, 6 mm
02.01.2024
Pipe 8 mm - HoKa Pipe made of sheets, 8 mm
02.01.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎