??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
VOSS
Description
Tube flange connection low pressure ZAKO - 60 bar, hole pattern template according to SAE J 518 C / ISO 6162, one side
Bill of material
0518862000
Order no.
Order Designation
Info
Catalogue
Additional information
Info
d1 x s
mm
Flange size
Inch
Diameter
mm
Diameter
mm
Length l1, approximate
mm
Length l2, approximagte
mm
Length l3
mm
Length
mm
Width
mm
Torque -10%
Nm
Distance
mm
Distance
mm
Previews
3D
Dimension
2D
Download CAD models