??
Catalog navigation
CADモデル選択
選択可能な製品数: 36
HELP_VARIABLE
Company
VOSS
Description
Tube flange connection 6000 psi ZAKO - High pressure 400 bar, hole pattern template according to SAE J 518 C / ISO 6162
Bill of material
0514421900
Order no.
Order designation
Order no. Part 1
Order no. Part 2
Order no. Part 3
Order no. Part 4
Order no. - original
Info
Catalogue
Additional information
Info
d1 x s
mm
Flange size
Inch
Diameter
mm
Diameter
mm
Length l2, approximagte
mm
Length l3
mm
Length
mm
Width
mm
Torque -10%
Nm
Distance
mm
Distance
mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)