??
Catalog navigation
Селекция на CAD модел
Налични продукти: 44
HELP_VARIABLE
Company
VOSS
Description
Tube flange connection 3000 psi ZAKO - Standard series 250 bar, hole pattern template according to SAE J 518 C / ISO 6162
Bill of material
0514141900
Order no.
Order designation
Order no. Part 1
Order no. Part 2
Order no. Part 3
Order no. Part 4
Order no. - original
Info
Catalogue
Additional information
Info
d1 x s
mm
Flange size
INCH
Diameter
mm
Diameter
mm
Length l2, approximagte
mm
Length l3
mm
Cylinder screw (4x)
Length
mm
Width
mm
Torque -10%
Nm
Distance
mm
Distance
mm
Previews
3D
Размер
2D
Сваляне на CAD модели