??
Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
Misumi
Description
TTLA__T5, TTLK__T5 - Keyless Timing Pulleys T5 Type
Bill of material
TTLA40T5100-E-10
Part No.
Material of Pulley
A7075
Material of Flange
A5052
Material of Bushing
1045 Carbon Steel Equivalent
Surface Treatment of Pulley
Surface Treatment of Flange
Clear Anodizing
Surface Treatment of Bushing
-
Hardness of Pulley
-
Hardness of Flange
-
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
10 mm
A
11 mm
W
16 mm
Pulley Shapes
dH7 Range 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
Nm
D
mm
L
mm
Pulley for Replacement (Pully only)
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews
3D
Dimension
2D
Download CAD models