??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
TTBU_ _T5 - Timing Belts T5 (Pitch : 5mm)
Bill of material
TTBU185T5-150
Part No.
Material of Main Body (1)
Polyurethane
Material of Core Wire (2)
Steel Cord
Belt No.
185T5
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
185 mm
Pitch
5 mm
H
2.2 mm
h
1.2 mm
L
1.8 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
62.50 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models