??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
TTBU_ _T10 - Timing Belts T10 (Pitch 10mm)
Bill of material
TTBU400T10-250
Part No.
Material of Main Body (1)
Polyurethane
Material of Core Wire (2)
Steel Cord
Operating Temperature (deg Celsius)
0-80
Belt No.
400T10
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
400 mm
Pitch
10 mm
H
4.5 mm
h
2.5 mm
L
3.5 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
120.00 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models