??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
TSC-75 - Synchronous belt fully enclosed uniaxial robot
Bill of material
TSC-75-P60-100-1R-C-J-P01
Infotext
Dimensions
Model no.
TSC
Body size
75 mm
Screw Lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
Motor mounting direction
Precision grade
C : Ordinary
Sensor
Motor type
Motor capacity
Brake
Special options
A
320 mm
B
300 mm
C
100 mm
D
100 mm
E
6 mm
F
1 mm
Weight
1.3 kg
Previews
3D
Dimension
2D
Download CAD models