??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HepcoMotion
Description
TS-562 Lever disconnect over travel heavy duty slide - Heavy Duty
Bill of material
TS-562-18
Order number
TS-562-18
u
Slide length
457.2
u
mm
Travel length
483.0
u
mm
Travel
mm
Enter value for TV
Travel
mm
cm
inch
ft
Hole length
139.7
u
mm
Hole length
0.0
u
mm
Hole length
381.0
u
mm
Hole length
406.4
u
mm
Hole length
139.7
u
mm
Hole length
279.4
u
mm
Hole length
393.7
u
mm
Hole length
419.1
u
mm
Load Rating per pair
104
u
kg
Slide weight per pair
2.31
u
kg
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models