??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HepcoMotion
Description
TS-2737 Lever disconnect lock out over travel slide - Medium Light
Bill of material
TS-2737-18
Order number
TS-2737-18
u
Slide length
457.2
u
mm
Travel length
480.0
u
mm
Travel
mm
Enter value for TVL
Travel
mm
cm
inch
ft
Travel
mm
Enter value for TVR
Travel
mm
cm
inch
ft
Hole length
212.7
u
mm
Hole length
0.0
u
mm
Hole length
400.0
u
mm
Hole length
412.7
u
mm
Hole length
425.4
u
mm
Hole length
301.6
u
mm
Load Rating per pair
33
u
kg
Slide weight per pair
0.81
u
kg
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models