??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TS 15-66
Bill of material
19706901
MD01
VAR__MANUID_
19706901
Short Description
TS 15-66
Long Description
Standard rail according to DIN EN 60715, 15 x 5, for TG 88, length 66 mm<br /><strong>Dimensions: </strong>5 x 66 x 15 mm
International product number
4013902815524
Product number of the Manufacturer
19706901
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-66
EF000010
EV005504
EF000040
15
EF000139
EV000283
EF000386
1
EF001438
66
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.0097
LENGTH
66
WIDTH
5
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models