??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TS 15-49,5
Bill of material
19704901
MD01
VAR__MANUID_
19704901
Short Description
TS 15-49,5
Long Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws, for TK 77, TK 97 and ALS 99, length 49.5 mm<br /><strong>Dimensions: </strong>15 x 49,5 x 5 mm
International product number
4013902556625
Product number of the Manufacturer
19704901
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-49,5
EF000010
EV005504
EF000040
5
EF000139
EV000283
EF000386
1
EF001438
49.500
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.015
LENGTH
49.500
WIDTH
15
DEPTH
5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models