??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TS 15-220
Bill of material
19722201
MD01
VAR__MANUID_
19722201
Short Description
TS 15-220
Long Description
Standard rail according to DIN EN 60715, 15 x 5, for TG 2516, length 220 mm<br /><strong>Dimensions: </strong>5 x 220 x 15 mm
International product number
4013902814824
Product number of the Manufacturer
19722201
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-220
EF000010
EV005504
EF000040
15
EF000139
EV000283
EF000386
1
EF001438
220
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.045
LENGTH
220
WIDTH
5
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models