??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TS 15-154
Bill of material
19715401
MD01
VAR__MANUID_
19715401
Short Description
TS 15-154
Long Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws, for TK 1809, TK 1811, TK 1813, TK 1818, TK 2518, ALS 2020 und ALS 2720, length 154 mm<br /><strong>Dimensions: </strong>15 x 154 x 5 mm
International product number
4013902556731
Product number of the Manufacturer
19715401
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-154
EF000010
EV005504
EF000040
5
EF000139
EV000283
EF000386
1
EF001438
154
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.0256
LENGTH
154
WIDTH
15
DEPTH
5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models