??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TS 15-144
Bill of material
19714601
MD01
VAR__MANUID_
19714601
Short Description
TS 15-144
Long Description
Standard rail according to DIN EN 60715, 15 x 5, for TG 1608 and TG 1612, length 144 mm<br /><strong>Dimensions: </strong>5 x 144 x 15 mm
International product number
4013902814787
Product number of the Manufacturer
19714601
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-144
EF000010
EV005504
EF000040
15
EF000139
EV000283
EF000386
1
EF001438
144
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.0228
LENGTH
144
WIDTH
5
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models