카탈로그: BEA Ingranaggi
생성됨: 04.12.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
650112326
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connecting links for chain Bea
Connecting links for chain Bea in stainless steel
Connecting links for chain Bea ISO in stainless seel
Powered by
CAD모델 선택
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_bea/c_l_for_chain_bea_in_s_s/c_l_for_chain_bea_iso_in_s_s/triplex_c_l_bea_iso_in_s_s.prj},{NB=650112326},{ISO=08B-3},{P=12.700},{TYPE=1},{CNSORDERNO=650112326},{A=23.200},{B=4.400},{C=1.500},{D=11.810},{E=8.100},{F=12.700},{G=1.000},{H=46.200},{I=2.000},{L=1.000},{L1=0.000},{M=3.100},{M1=0.000},{N=4.600},{O=7.000},{PX=21.000},{Q=1.700},{R=9.000},{S=1.600},{VERS=3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Triplex connecting links Bea ISO in stainless steel - Connecting link and offset link for roller chains ''Bea''
Bill of material
650112326
ISO
08B-3
08B-3
p
12.700
12.700
mm
Type
1
1
Order number
650112326
650112326
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성