??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SCHUNK
Description
TRIBOS-RM | DIN ISO 7388-1 / DIN ISO 7388-2 - Polygonal toolholder
Bill of material
SCHUNK-0225793 TRIBOS-RM SK30 D12x65
ID
Description
Further product information
Zur Produktseite
Toolholder quickfinder
NSM Standard number of properties layout
DIN4000-89
BLD Tool style code
508013
J3 Company code
SJ
J21 Order number
J22 Product designation
Polygonal toolholder
J6 Interface code machine side
C11 Connection code type machine side
SKG
C2 Connection size code machine side
0300
C12 Connection code form at machine end
C14 Connection code unit base machine side
9
C15 Connection code style machine side
5
J4 Interface code workpiece side
C51 Connection code type workpiece side
ZYL
C6 Connection size code workpiece side
C52 Connection code form at workpiece end
01
C54 Connection code unit base workpiece side
1
C55 Connection code style workpiece side
5
B3 Protruding length
mm
B1 Length body diameter 1
30.00 mm
B2 Length body diameter 2
mm
C81 Clamping length, max.
mm
C82 Clamping length, min.
mm
B71 Functional length
mm
B51 Taper angle
25.00 Grad
C71 Connection diameter, min., workpiece side
mm
A1 Body diameter 1
20.00 mm
A2 Body diameter 2
22.00 mm
A4 Flange diameter
40.00 mm
A6 Interference cutting diameter
17.40 mm
D7 Weight of item
0.35 kg
H21 Coolant entry style code
1
H22 Coolant exit style code
1
J7 Data chip provision
0
E1 cutting direction
N
Customs tariff number
84661020
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
EPIMID
Previews
3D
2D
Download CAD models