??
Catalog navigation
CAD model selection
Selectable products: 464
HELP_VARIABLE
Company
Wilo
Description
TRE 326-3
Bill of material
0006065964/01288
Produktabbildung
Article number
Type code
LOD
Manufacturer
WILO SE
Short text
Slow-running submersible mixer with two-stage planetary gear reduction
Tender text
Propeller 2- or 3-bladed propeller in sandwich-style construction with a nominal propeller diameter of 1200 mm to 2600 mm. All propellers have an clogging-free design made possibly by backward-curved flow edge. Submersible mixer TRE 312: 3-blade, solid-material propeller with a nominal propeller diameter of 1200 mm. Motor Submersible motor of the T-series (surface-cooled motor) with standard connection for an easy and efficient adaptation of the motor power. The motor heat is given off directly to the fluid via the housing. The winding is equipped with a temperature monitor. Large-sized inclined and grooved ball bearings ensure long service life of the motor bearings. TRE units are equipped with high-efficiency TE motors (surface-cooled high efficiency motor), which meet the IE3/IE4 classification (derived from IEC 60034‑30). Seal Sealing is achieved through the use of a 3-chamber system (pre-chamber, gear chamber and sealing chamber). The large-volume pre- and sealing chambers collect leakage from the two mechanical seals. The pre-chamber can be equipped with an external pencil electrode on request. The sealing between the fluid and the pre-chamber, as well as between the gear and sealing chamber are realized by a corrosion-resistant and wear-proof mechanical seal made of solid silicon carbide material. The sealing between the pre-chamber and gear chamber as well as between the sealing chamber and motor are realised by radial sealing rings. A seal bushing ensures long-term corrosion-protected fit of the mechanical seal. Gear 2-stage planetary gear with exchangeable transmissions. The gear bearings are dimensioned so that the resulting mixing forces are absorbed and are not transferred to the motor bearings. Cable Longitudinally watertight connection cable type NSSHÖU for strong mechanical loads. The connection cable enters the motor housing through a water pressure-tight cable inlet with strain relief and bend protection.
Product description
ETIM Class (EC)
EC003865
Model
Mixer
Drive
Gear-driven
Motor power input (P1) per motor
kW
Motor power output (P2) per motor
kW
Supply voltage
V
Number of phases
3
Frequency
Hz
Nominal current
A
With connection cable
yes
Connection cable length
10.0 m
With thermal motor protection
yes
Degree of protection (IP rating)
IP68
Explosion-proof
0
Max. immersion depth
20.0 m
Number of blades
3
Outer diameter propeller
2600 cm
Blade material
VE-GFRP
Thrust
N
Rotational speed
1/min
Material motor housing
5.1301. EN-GJL-250
With mounting bracket
yes
Thrust to power ratio
N/kW
Insulation class acc. to IEC
H
Transmission rate
Minimum medium temperature (continuous)
3.0 °C
Maximum medium temperature (continuous)
40.0 °C
Type of motor protection
Direction of rotation
In anticlockwise rotation
Weight
kg
Electrical connection
Non-detachable
Cable construction
mm²
Cable construction
0
Cable type
Cable type
0
Angle to first bolt hole
45 °
Nominal propeller diameter
2600 mm
Minimum propeller diameter
2080 mm
Number of wings
3
Diameter propeller hub
325 mm
Diameter propeller hub
325 mm
Dimensions
100.0 mm
Dimensions
110 mm
Dimensions
80 mm
Dimensions
222 mm
Dimensions
248 mm
Dimensions
250 mm
Dimensions
340 mm
Dimensions
250 mm
Dimensions
140 mm
Dimensions
150 mm
Dimensions
135 mm
Dimensions
mm
Dimensions
mm
Dimensions
81 mm
Dimensions
216.0 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
40 mm
Dimensions
25 mm
Dimensions
30 mm
Dimensions
160 mm
Dimensions
120 mm
Dimensions
35 mm
Dimensions
350 mm
Dimensions
4000 mm
Dimensions
800 mm
Dimensions
6000 mm
Dimensions
2100 mm
Previews
3D
2D
Download CAD models