??
Catalog navigation
CAD model selection
Selectable products: 80
HELP_VARIABLE
Company
Wilo
Description
TRE 30
Bill of material
0006082835/00053
Produktabbildung
Article number
Type code
LOD
Manufacturer
WILO SE
Short text
Fast running and compact submersible mixer, directly driven
Tender text
Propeller 3-bladed propeller with a nominal propeller diameter of 200 mm to 400 mm. Clogging-free design made possible by backward-curved incoming flow edge. Motor Submersible motor of the TE-series (surface-cooled high efficiency motor) with standard connection for an easy and efficient adaptation of the motor power. The motor heat is given off directly to the fluid via the housing. The winding is equipped with a temperature monitor. Large grooved ball bearings ensure long service life of the motor bearings. The motors comply with the IE3/IE4 classification (derived from IEC 60034‑30). Seal Double shaft sealing with large-volume sealing chamber to collect leakage from the mechanical seal; available with external pencil electrode on request. A corrosion- and wear-resistant mechanical seal is used on the fluid side. The seal on the motor side depends on the type: *TRE 20: corrosion-resistant and wear-resistant mechanical seal *TRE 30, TRE 40: Rotary shaft seal Cable Longitudinally watertight connection cable for strong mechanical loads. The connection cable enters the motor housing through a water pressure-tight cable inlet with strain relief and bend protection.
Product description
ETIM Class (EC)
EC003865
Model
Mixer
Drive
Direct
Motor power input (P1) per motor
kW
Motor power output (P2) per motor
kW
Supply voltage
V
Number of phases
3
Frequency
Hz
Nominal current
A
With connection cable
yes
Connection cable length
10.0 m
With thermal motor protection
yes
Degree of protection (IP rating)
IP68
Explosion-proof
0
Max. immersion depth
20.0 m
Number of blades
3
Outer diameter propeller
300 cm
Blade material
1.4408. GX5CrNiMo19-11-2
Thrust
N
Rotational speed
1/min
Material motor housing
5.1301. EN-GJL-250
With mounting bracket
yes
Thrust to power ratio
N/kW
Insulation class acc. to IEC
H
Transmission rate
1.000
Minimum medium temperature (continuous)
3.0 °C
Maximum medium temperature (continuous)
40.0 °C
Type of motor protection
Direction of rotation
In anticlockwise rotation
Weight
kg
Electrical connection
Non-detachable
Cable construction
mm²
Cable construction
0
Cable type
Cable type
0
Angle to first bolt hole
45 °
Nominal propeller diameter
300 mm
Minimum propeller diameter
252 mm
Number of wings
3
Diameter propeller hub
60 mm
Diameter propeller hub
112 mm
Dimensions
100.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
222 mm
Dimensions
249 mm
Dimensions
0 mm
Dimensions
142 mm
Dimensions
249 mm
Dimensions
140 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
mm
Dimensions
mm
Dimensions
16 mm
Dimensions
0.0 mm
Dimensions
76.0 mm
Dimensions
mm
Dimensions
mm
Dimensions
40 mm
Dimensions
25 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
109 mm
Dimensions
1100 mm
Dimensions
300 mm
Dimensions
3000 mm
Dimensions
400 mm
Previews
3D
2D
Download CAD models