??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TASI Flow
Description
TRD 8001 Remote Display - Transmitters & Displays
Bill of material
TRD8001
Part No.
TRD8001
Supply Voltage
Via interface
Programming
Via front keyboard
Interface to TCE
RS485
EMC
According to EN 61000-6-4 and 61000-6-2
Connections
Connectors M12, B coded
Housing Material
ABS- FR (plastic, flame retardant)
Protection Class
IP64
Weight
0.4 kg/0.88 lb
Temperature - operation
0 °C to +60 °C (32 °F to +140 °F)
Temperature - storage and transportation
-20 °C up to +80 °C (-4 °F to +176 °F)
Wall Mount
Hidden screws
Previews
3D
Dimension
2D
Download CAD models