??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TR NS35-58
Bill of material
79505801
MD01
VAR__MANUID_
79505801
Short Description
TR NS35-58
Long Description
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs., <br /><strong>Dimensions: </strong>13 x 87,4 x 58,5 mm
International product number
4013902409945
Product number of the Manufacturer
79505801
Manufacturer Name
Spelsberg
Manufacturer Type Description
TR NS35-58
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.0148
LENGTH
87.400
WIDTH
13
DEPTH
58.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models