??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TR NS35-34
Bill of material
79503401
MD01
VAR__MANUID_
79503401
Short Description
TR NS35-34
Long Description
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs., <br /><strong>Dimensions: </strong>13 x 87,4 x 34,5 mm
International product number
4013902409884
Product number of the Manufacturer
79503401
Manufacturer Name
Spelsberg
Manufacturer Type Description
TR NS35-34
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.012
LENGTH
87.400
WIDTH
13
DEPTH
34.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models