??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollon
Description
TQN...P - Nitrided steel telescopic rail, customizable extension, vertical applications, radial ball bearings (max load 2251 N, max length 1970 mm)
Bill of material
TQN30P-0450
Long description
The TQN is a roller telescopic rail with radial ball bearings and hardened with Rollon-Nox treatment. It is a very compact slide with a square cross section that offer good load capacities, both axial and radial, and are particularly suitable for vertical applications, thanks to their compactness and light weight. Possible customised stroke.Main advantages:• Designed for automated applications (variable strokes, vertical strokes etc.).• Stroke can be easily customized by repositioning the slider distances.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Excellent reliability in dirty environments thanks to large rolling elements and sliders with wipers.• High corrosion resistance and durability thanks to the Rollon-Nox hardening treatment of deep nitriding and oxidation.• Wide operating temperature range from -20°C to +80°C.
Code
Type
TQN...P
Size
Length
mm
Stroke
mm
Position
A
mm
C
mm
H1
mm
E
mm
F
mm
M
mm
T
mm
N
mm
P
Sliders - Num. of rollers
3
Sliders - Length L
mm
Z
mm
V
mm
S
5 mm
Num. of holes
B
10 mm
Load capacity for a pair of rails C
N
Co rad - Load capacity for a pair of rails
N
Co ax - Load capacity for a pair of rails
N
Mx - Moment for a pair of rails
Nm
My - Moment for a pair of rails
Nm
Mz - Moment for a pair of rails
Nm
Rail Weight
kg/m
Weight 4 sliders
kg
Weight
kg
Previews
3D
2D
Download CAD models