TPPT04
IMI Bimba Products
Pneumatic Actuators
Inch
Accessories
Transition Plates
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/accessories/transition_plates/transition_plate_pack_asmtab.prj},{NB=TPPT04},{PN=TPPT04},{BPT=Pneu-Turn Rotary Actuator},{BBS=3/4\"},{CPT=Linear Thruster},{CBS=3/4\"},{A=0.75},{A1=0.50},{B=0.75},{B1=0.50},{B2=0.13},{B3=0.06},{B4=0.38},{B5=0.41},{C3=0.38},{C4=0.34},{C5=0.04},{DIA1=0.19},{DIA2=#10-24},{DIA3=0.38},{PPATH=transition_plate_pack_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
IMI Bimba Products
Description
TPPT - Transition Plates Packaging
Bill of material
TPPT04
Part No.
TPPT04
TPPT04
Base Product Type
Pneu-Turn Rotary Actuator (PT series) [PT]
Pneu-Turn® Rotary Actuator Bore Size
3/4"
3/4"
Coupled Product Type
Linear Thruster
Coupled Product Bore Size
3/4"
3/4"
A
0.75
0.75
Inch
A1
0.50
0.50
Inch
B
0.75
0.75
Inch
B1
0.50
0.50
Inch
B3
0.06
0.06
Inch
B5
0.41
0.41
Inch
C4
0.34
0.34
Inch
C5
0.04
0.04
Inch
Dia.
0.19
0.19
Inch
Tap Drill Thru.
#10-24
#10-24
Thru Broach
0.38
0.38
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型