??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
TPE HI-Temp - Economical Moderatly High Temp Wheels
Bill of material
2.00033.414 H
Part Number
2.00033.414 H
Wheel
TPE HI-Temp Wheels
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Bearing Type
Precision Ball
Capacity
200 Pounds
Temperature Range
-40˚F to 180˚F with Intermittent Temperature up to 300˚F
Bearing Bore
5/8 Inch
Hub Length
3/4 Inch
Spanner Bushing Bore
3/8 Inch
Spanner Bushing Length
1 1/2 Inch
Weight
3/4 Pounds
Previews
3D
Dimension
2D
Download CAD models