??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Hoka
Description
TPE 6-times - HoKa TPE Flexible connector 6-times curled
Bill of material
TPE 6-times PP Basis weich, inner diameter = 450 - 10012491(LOD=M-300)
Article number
LOD Destination
LOD Level
Article
Weight
kg
Material
PP base soft
Color
black
Diameter
mm
Length
150 mm
Thickness
2.5 mm
Wave
6
Info text
Information
Info text
Specification
HOKA PP basic soft flexible connector plastic formed part round for connecting pipes and compensation of linear expansion and vibrations in an exhaust system by welding process or fastening with hose clamps. Socket inside diameter on the basis of DIN 8062, R=D manufacturing process: Ø 160 to 400 mm injection moulding, Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models