??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
TPCATS1 - Tapered Pin Locating Block Sets Short Type
Bill of material
TPCATS25-1
D
25 mm
M
6
D1
25.0 mm
L1
18.5 mm
L2
11.0 mm
L3
1.5 mm
C
1.0 mm
R
1.0 mm
Previews
3D
Dimension
2D
Download CAD models