??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
TPA-P - Stress plate
Bill of material
SFS TPA-P-70 Insulation Plate / Membrane Plate Stress plate
Description
TPA-P-70
Type
TPA-P
Text Line 1 (Product)
Lastverteilteller
Text Line 2 (Product)
Stahl verzinkt
Height
70.0 mm
Thickness
0.75 mm
Hole Diameter
15.2 mm
Mass
19.90 g
Previews
3D
Dimension
2D
Download CAD models