??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Halfen
Description
TPA FZ Two-hole anchor - Two-hole anchor
Bill of material
TPA FZ -1.4- 9
Part number
0070.020-00002
Type of anchor
Two-hole anchor
LOD Destination
LOD Level
Recess
Load class
Lenght
mm
Performance
Weight of the anchor
0.09 kg
Anchor head cover
10 mm
Load class of lifting link
2.5
PDF Info
Data Sheet
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés