??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Halfen
Description
TPA FG Plate anchors
Bill of material
TPA FG- 4,0- 7
Part number
0070.060-00001
Type of anchor
Garages Anchor
LOD Destination
LOD Level
Recess
Load class
4.0
Lenght
67 mm
Performance
mill finish
Weight of the anchor
1.71 kg
Anchor head cover
10 mm
Load class of lifting link
5.0
PDF Info
Data Sheet
Previews
3D
Boyut
2D
CAD modeli indir