您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
TPA FE- 1.4- 20
Halfen
Lifting anchor
Frimeda lifting anchors
Powered by
CAD模型選擇
{halfen/transportankersysteme/frimeda_ringanker/tpa_fe_einseitiger_aufstellanker_asmtab.prj},{NB=TPA FE- 1.4- 20_1_1.4_200_walzblank_architecture_350},{LODDEST=architecture},{LODLEVEL=350},{AP=1},{LK=1.4},{L=200},{AUS=walzblank},{INFO=Data Sheet},{PPATH=assemblies/tpa_fe_einseitiger_aufstellanker_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Halfen
Description
TPA FE Single-sided installation anchor - Einseitiger Aufstellanker
Bill of material
TPA FE- 1.4- 20
Part number
0070.040-00001
Type of anchor
Single-sided installation anchor
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
350
300
200
350
300
200
Recess
With
Without
With
Without
Load class
1.4
2.5
4.0
5.0
7.5
10.0
12.5
17.0
22.0
1.4
2.5
4.0
5.0
7.5
10.0
12.5
17.0
22.0
Lenght
200
200
mm
Performance
mill finish
hot dip galvanized
mill finish
hot dip galvanized
Weight of the anchor
0.33
kg
Anchor head cover
10
mm
Load class of lifting link
2.5
PDF Info
Data Sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型