??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
WMBerg
Description
TP7A2W4 to TP7A4W4 & TP7A5H4 - Timing Pulleys - .080 Pitch (MXL) - 1/4" Belt Width - Double Flange
Bill of material
TP7A4W4-30_(2)
Product No.
Level of Details
Inch
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Pitch
0.080 Inch
Number Of Grooves
Type
Pitch Diameter
Inch
Outside Diameter
Inch
Flange Diameter F.D. (±.016)
Inch
Overall Length A (±.016)
Inch
Hub Diameter H (±.010)
Inch
Bore
Inch
Belt Width
Previews
3D
Dimension
2D
Download CAD models