??
Catalog navigation
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
WMBerg
Description
TP7 - Timing Pulleys - .080 Pitch (MXL) - 1/8" to 1/4" Belt Width
Bill of material
1TP7P5U4-120
Product No.
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Number Of Teeth
Bore
Inch
Pitch
0.080 Inch
Pitch Diameter
Inch
Outside Diameter
Inch
Flange Diameter
Inch
Hub Diameter
Inch
Grove Width
0.313 Inch
Overall Length
Inch
Set Screw
Belt Width
Previews
3D
Dimension
2D
Download CAD models